Component reference
Precise deburring
Gripper | Components

2-Jaw Parallel Grippers
Series GP400

- High gripping force as a result of optimal direction change of driving force into gripping force
1. 2-jaw parallel grippers

- High gripping force as a result of optimal direction change of driving force into gripping force
Task & Solution
Assatec Robotics' solutions redefine precision deburring with a Fanuc M-800 robot combined with our GP430NC-C pneumatic gripper. Using advanced CAD-to-path programming and a force sensor, the robot system adapts to tubes of different sizes and types, ensuring consistent pressure and precise results every time.
Our robust 2-jaw parallel gripper series impresses with:
- IP40
- 10 million maintenance-free cycles
- Compact design
- Proven T-slot guide for maximum process reliability
- Spring safety device to maintain gripping force even in the event of pneumatic failure
Highlights and technical data
- 10 million maintenance-free cycles (max.)
- Spring closing C
- IP40
- Magnetic field sensor
- Inductive sensor
- Purged air
Built-in standard components